Platinum: ENL112-6NWL
Photo of EN112 Compact Walk-in

Representative image
112 cu. ft. (48x48x84 in.)
-40 to 180°C, with humidity
Cooling rate is 2°C/m.
Water-cooled

Platinum: ENX112-6NWL
Photo of ENX112-6NWL

112 cu. ft. (48x48x84 in.)
-70 to 180°C, with humidity
Cooling rate is 1.9°C/m.
Water-cooled

Platinum: ENL112-12NWL
Photo of EN112 Compact Walk-in

Representative image
112 cu. ft. (48x48x84 in.)
-40 to 180°C, with humidity
Cooling rate is 3.2°C/m.
Water-cooled

Platinum: ENX112-12NWL
Photo of ENX112-12NWL

112 cu. ft. (48x48x84 in.)
-70 to 180°C, with humidity
Cooling rate is 3.1°C/m.
Water-cooled

Platinum: ENX112-15NW
Photo of ENX112-15NW

112 cu. ft. (48x48x84 in.)
-70 to 150°C, with humidity
Cooling rate is 6.9°C/m.
Water-cooled